Schneider-Electric
 
KSB160DB412 picture- web-product-data-sheet
KSB160DB412
Tap off unit, Canalis KS 100A to 1000A, for ComPacT NSX100/160 with electrical handle, 160A, 3L+N+PE, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Offer type Advanced
Product or component type Tap-off unit
[Ie] rated operational current 160 A at 35 °C
Protection type Circuit breaker: Compact NSX100
Circuit breaker: Compact NSX160
Provided equipment Circuit-breaker to be ordered separately
Mounting mode Plate with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 400 V depending on protective device
500 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Control type Motor mechanism
Electrical connection Crimp lug - ISO32 70 mm² flexible
Crimp lug - ISO32 70 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-6
IEC 61439-1
Body material Metal
Width 500 mm
Depth 303 mm
Depth (door open) 727.5 mm
Net weight 11 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.3 cm
Package 1 Width 43.2 cm
Package 1 Length 53.4 cm
Package 1 Weight 13.97 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months