Schneider-Electric
 
KSB160SF4 picture- web-product-data-sheet
KSB160SF4
Tap off unit, Canalis KS 100A to 1000A, with fuse holder, 160A, blade size 0 fuses not supplied, 3L+N+PE, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Canalis KS busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
[Ie] rated operational current 160 A at 35 °C
Protection type Fuse isolator: for aM blade type fuse, size 0 - 160 A conforming to NF
Fuse isolator: for gG blade type fuse, size 0 - 160 A conforming to NF
Provided equipment Fuse to be ordered separately
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 690 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Copper cable lug - ISO63 70 mm² flexible
Copper cable lug - ISO63 70 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Number of openings 1 opening for FL21 gland plate
Standards IEC 61439-1
IEC 61439-6
Body material Metal
Width 482 mm
Depth 207 mm
Depth (door open) 577.5 mm
Height 332 mm
Net weight 11 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.0 cm
Package 1 Width 34.0 cm
Package 1 Length 50.5 cm
Package 1 Weight 9.75 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 70.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 88.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months