This Application will be decommissioned as of January 7th 2025

KSB160SM413 |
Schneider-Electric
 
KSB160SM413 picture- web-product-data-sheet
KSB160SM413
Tap off unit, Canalis KS 100A to 1000A, for ComPact NG125 with rotary handle, 160A, 13x18 modules, 3L+N+PE, IP55,RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Canalis KT busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
Canalis KT busbar trunking with KS type plug-in
[Ie] rated operational current 160 A with a NG160
125 A with a NG125
Protection type Circuit breaker: NG125
Circuit breaker: NG160
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
Provided equipment Circuit-breaker to be ordered separately
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
690 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Tunnel terminal - ISO32 70 mm² flexible
Tunnel terminal - ISO32 70 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-6
IEC 61439-1
Body material Metal
18 mm pitches 13
Width 482 mm
Depth 246 mm
Depth (door open) 625.5 mm
Height 342 mm
Net weight 8.5 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 34.0 cm
Package 1 Length 49.0 cm
Package 1 Weight 9.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 72.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 97.0 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months