This Application will be decommissioned as of January 7th 2025

KSB160SM424 |
Schneider-Electric
 
KSB160SM424 picture- web-product-data-sheet
KSB160SM424
Tap off unit, Canalis KS 100A to 1000A, 2x12 modules of 18mm, 160A, DIN rail, 3L+N+PE, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
[Ie] rated operational current 160 A
Protection type Circuit breaker: miniature circuit breaker (MCB)
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
Provided equipment Circuit-breaker to be ordered separately
Blanking plate
4 DIN rail
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
690 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Lugs - ISO50 35 mm² flexible
Lugs - ISO50 50 mm² rigid
Door/cover opening side Down
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-6
IEC 61439-1
Body material Metal
18 mm pitches 24
Width 494 mm
Depth 308 mm
Depth (door open) 650 mm
Height 303 mm
Net weight 10.69 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.000 cm
Package 1 Width 34.000 cm
Package 1 Length 52.500 cm
Package 1 Weight 12.051 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 81.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 109.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months