This Application will be decommissioned as of January 7th 2025

KSB250DD412 |
Schneider-Electric
 
KSB250DD412 picture- web-product-data-sheet
KSB250DD412
Tap off unit, Canalis KS, ComPacT NSX250 plug in, 250A, 3L+N+PE, electrical handle, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Offer type Advanced
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
[Ie] rated operational current 250 A at 35 °C
Protection type Circuit breaker: Compact NSX250
Provided equipment Circuit-breaker to be ordered separately
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 400 V depending on protective device
500 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Control type Motor mechanism
Electrical connection Crimp lug - ISO40 150 mm² flexible
Crimp lug - ISO40 150 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Number of openings 2 openings for FL21 gland plate
Standards IEC 61439-6
IEC 61439-1
Width 450 mm
Depth 359 mm
Depth (door open) 1082 mm
Net weight 16 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.3 cm
Package 1 Width 43.2 cm
Package 1 Length 63.7 cm
Package 1 Weight 16.67 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 91.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 86.0 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months