This Application will be decommissioned as of January 7th 2025

KSB250SM428 |
Schneider-Electric
 
KSB250SM428 picture- web-product-data-sheet
KSB250SM428
Tap off unit, Canalis KS 500A to 1000A, vertical installation, ComPacT INS/INV250, Acti9, 250A, 3L+N+PE, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Offer type Rising main
Product or component type Tap-off unit
[Ie] rated operational current 250 A at 35 °C
Protection type Switch-disconnector: INS250
Circuit breaker: miniature circuit breaker (MCB)
Provided equipment Circuit-breaker to be ordered separately
2 DIN rail
Mounting mode DIN rail mount
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 400 V depending on protective device
500 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Control type Extended rotary handle
Electrical connection Crimp lug - ISO32 70 mm² flexible
Crimp lug - ISO32 150 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-6
IEC 61439-1
Body material Metal
18 mm pitches 28
Width 407 mm
Depth 278 mm
Height 632 mm
Net weight 14 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP31 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.000 cm
Package 1 Width 33.000 cm
Package 1 Length 65.000 cm
Package 1 Weight 14.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 84.124 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months