This Application will be decommissioned as of January 7th 2025

KSB250ZV1 |
Schneider-Electric
 
KSB250ZV1 picture- web-product-data-sheet
KSB250ZV1
Bottom support, Canalis KS, 100A to 250A, vertical installation, maximum load 680kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Support foot
Product compatibility KS
Fixing device mounting Tied at riser 1st joint. unit
Maximum load 680 kg
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 250.0 A
Mounting position Vertical
Width 275 mm
Depth 225.5 mm
Height 200 mm
Net weight 4.5 kg
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 27.500 cm
Package 1 Length 44.500 cm
Package 1 Weight 5.634 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 62.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 72.708 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months