Schneider-Electric
 
KSB25FA3 picture- web-product-data-sheet
KSB25FA3
End cover, Canalis KSA 100A to 250A, aluminium, feed unit cover, spare part
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 6.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 119.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 18
Package 2 Height 15.800 cm
Package 2 Width 28.500 cm
Package 2 Length 43.500 cm
Package 2 Weight 2.557 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 288
Package 3 Height 76.000 cm
Package 3 Width 92.000 cm
Package 3 Length 62.000 cm
Package 3 Weight 44.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product