This Application will be decommissioned as of January 7th 2025

KSB32CP11D |
Schneider-Electric
 
KSB32CP11D picture- web-product-data-sheet
KSB32CP11D
Tap off unit, Canalis KS 100A to 1000A, 8 modules of 18mm, 32A, DIN rail, 3L+N+PE, 2 Schuko power sockets, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Tap-off unit
Product compatibility Modular device
[Ie] rated operational current 32 A at 35 °C
Tap-off unit socket description Domestic Schuko10/16A 2P+T230V
Tap-off unit 2nd socket description Domestic Schuko10/16A 2P+T230V
Tap-off unit polarity 3L+N+PE
Provided equipment Blanking plate
Colour White (RAL 9001)
Complementary
Device application Power socket distribution
Low power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
690 V depending on protective device
Network frequency 50/60 Hz
Protection type Without protection
Tap-off unit disconnection mode By drawing out
Tap-off unit connector type With phase selection
Standards IEC 60439-2
IEC 61439-6
Body material Plastic
Number of 18mm modules 8
Width 437.5 mm
Depth 108 mm
Height 165 mm
Net weight 2.9 kg
Environment
Earthing system TT - busbar trunking
TN-S - busbar trunking
TN-C - busbar trunking
TT - tap-off unit
TN-S - tap-off unit
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.000 cm
Package 1 Width 17.600 cm
Package 1 Length 43.500 cm
Package 1 Weight 1.854 kg
Unit Type of Package 2 P12
Number of Units in Package 2 29
Package 2 Height 195.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 72.670 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months