Schneider-Electric
 
KSB400DB412 picture- web-product-data-sheet
KSB400DB412
Tap off unit, Canalis KS 500A to 1000A, for ComPacT NSX400 with electrical handle, 400A, 3L+N+PE, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Offer type Advanced
Product or component type Tap-off unit
[Ie] rated operational current 400 A at 35 °C
Protection type Circuit breaker: Compact NSX400
Provided equipment Circuit-breaker to be ordered separately
Mounting mode Plate with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 400 V depending on protective device
500 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Control type Motor mechanism
Electrical connection Crimp lug - ISO40 50 mm² flexible
Crimp lug - ISO40 70 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-6
IEC 61439-1
Body material Metal
Width 700 mm
Depth 352 mm
Depth (door open) 973.5 mm
Product weight 16 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.3 cm
Package 1 Width 38.2 cm
Package 1 Length 58.2 cm
Package 1 Weight 16.28 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months