Schneider-Electric
 
KSB400DC5TRE picture- web-product-data-sheet
KSB400DC5TRE
Tap off unit, Canalis KS 500A to 1000A, for ComPacT NSX400, with 1 current transformer module, 250A, 3L+PEN,IP55,RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Canalis KT busbar trunking
Offer type Advanced
Product or component type Tap-off unit
[Ie] rated operational current 400 A at 35 °C
Protection type Circuit breaker: Compact NSX400
Provided equipment Circuit-breaker to be ordered separately
Current transformer to be ordered separately
Mounting mode Plate with fixed polarity
Tap-off unit polarity 3L+PEN
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 400 V depending on protective device
500 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Control type Extended rotary handle
Electrical connection Crimp lug - ISO50 240 mm² flexible
Crimp lug - ISO50 240 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Number of openings 2 openings for FL21 gland plate
Standards IEC 61439-6
IEC 61439-1
Body material Metal
Width 732 mm
Depth 350 mm
Depth (door open) 976.5 mm
Height 438 mm
Product weight 19.5 kg
Environment
Earthing system TN-C
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.000 cm
Package 1 Width 46.000 cm
Package 1 Length 74.000 cm
Package 1 Weight 19.500 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 105.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 93.738 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months