This Application will be decommissioned as of January 7th 2025

KSB400SE4 |
Schneider-Electric
 
KSB400SE4 picture- web-product-data-sheet
KSB400SE4
Tap off unit, Canalis KS 500A to 1000A, with fuse holder, 400A, blade size 2 fuses not supplied, 3L+N+PE, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Canalis KS busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
Canalis KT busbar trunking with KS type plug-in
[Ie] rated operational current 400 A at 35 °C
Protection type Fuse isolator: for aM blade type fuse, size 2 - 400 A conforming to NF
Fuse isolator: for gG blade type fuse, size 2 - 400 A conforming to NF
Provided equipment Fuse to be ordered separately
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Copper cable lug - ISO50 240 mm² flexible
Copper cable lug - ISO50 240 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-1
IEC 61439-6
Body material Metal
Width 600 mm
Depth 316 mm
Depth (door open) 855 mm
Height 600 mm
Net weight 29.2 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.0 cm
Package 1 Width 65.0 cm
Package 1 Length 66.0 cm
Package 1 Weight 30.3 kg
Unit Type of Package 2 P12
Number of Units in Package 2 3
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 102.9 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months