Schneider-Electric
 
KSB400ZC1 picture- web-product-data-sheet
KSB400ZC1
DOOR MICROSWITCH
Schneider Electric
Characteristics
Main
Range Canalis
Product name KS
Product or component type Microswitch
Product compatibility KS
Range compatibility Canalis KS tap-off unit
Complementary
Accessory / separate part category Tap-off unit accessory
Device application To remote door position
Standards IEC 60439-2
IEC 61439-6
Net weight 30 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7 cm
Package 1 Length 8.9 cm
Package 1 Weight 23 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months