Schneider-Electric
 
KSB400ZF1 picture- web-product-data-sheet
KSB400ZF1
Universal fixing brackets, Canalis KS 100A to 400A, wall or suspended on threaded rod
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Fixing bracket
Product compatibility KS
Fixing device mounting Suspended on threaded rod
Wall mounting
Maximum load 70 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 400.0 A
Width 30 mm
Depth 92 mm
Height 183 mm
Net weight 300 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.500 cm
Package 1 Width 16.300 cm
Package 1 Length 19.000 cm
Package 1 Weight 219.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 18.600 cm
Package 2 Width 17.500 cm
Package 2 Length 19.000 cm
Package 2 Weight 2.268 kg
Unit Type of Package 3 P06
Number of Units in Package 3 450
Package 3 Height 65.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 111.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months