Schneider-Electric
 
KSB400ZFKP1 picture- web-product-data-sheet
KSB400ZFKP1
Vertical pendant kit, Canalis KS 100A to 400A
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Pendant bracket
Product compatibility KS
Fixing device mounting Under ceiling or I-Beam
Maximum load 80 kg
Quantity per set Set of 4
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 400.0 A
Width 135 mm
Depth 328 mm
Height 1 m
Net weight 2.7 kg
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.600 cm
Package 1 Width 3.000 cm
Package 1 Length 18.300 cm
Package 1 Weight 1.380 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 19.400 cm
Package 2 Length 106.000 cm
Package 2 Weight 10.590 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 74.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 192.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months