Schneider-Electric
 
KSB400ZV1 picture- web-product-data-sheet
KSB400ZV1
Bottom support, Canalis KS, 400A, vertical installation, maximum load 680kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Support foot
Product compatibility KS
Fixing device mounting Tied at riser 1st joint. unit
Maximum load 680 kg
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 400.0 A
Mounting position Vertical
Width 275 mm
Depth 225.5 mm
Height 200 mm
Net weight 5 kg
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 27.400 cm
Package 1 Length 44.000 cm
Package 1 Weight 5.896 kg
Unit Type of Package 2 P06
Number of Units in Package 2 28
Package 2 Height 85.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 171.488 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months