Schneider-Electric
 
KSB50SF5 picture- web-product-data-sheet
KSB50SF5
Tap off unit, Canalis KS 100A to 1000A, with fuse holder, 50A, NF 14x51mm fuses not supplied, 3L+PEN, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Canalis KS busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
Canalis KT busbar trunking with KS type plug-in
[Ie] rated operational current 50 A at 35 °C
Protection type Fuse isolator: for aM cylindrical fuse, size 14 x 51 mm - 50 A conforming to NF
Fuse isolator: for gG cylindrical fuse, size 14 x 51 mm - 50 A conforming to NF
Provided equipment Fuse to be ordered separately
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+PEN
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal - ISO50 25 mm² flexible
Cable clamp terminal - ISO50 25 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-1
IEC 61439-6
Body material Plastic
Width 356 mm
Depth 103 mm
Depth (door open) 432.5 mm
Height 202 mm
Net weight 2.4 kg
Environment
Earthing system TN-C
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.700 cm
Package 1 Width 22.500 cm
Package 1 Length 35.800 cm
Package 1 Weight 2.142 kg
Unit Type of Package 2 P12
Number of Units in Package 2 38
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 105.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months