Schneider-Electric
 
KSB50SV4 picture- web-product-data-sheet
KSB50SV4
Empty tap off unit, Canalis KS, with isolator, polarity 3L+N+PE, 50A, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Empty tap-off unit
Product compatibility KS
[Ie] rated operational current 50 A at 35 °C
Tap-off unit polarity 3L+N+PE
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V depending on protective device
Network frequency 50/60 Hz
Tap-off unit disconnection mode By drawing out
Tap-off unit connector type With fixed polarity
Door opening size 432.5 mm
Door opening side Right
Standards IEC 60439-2
IEC 61439-6
Body material Plastic
Colour White (RAL 9001)
Width 356 mm
Depth 103 mm
Height 202 mm
Net weight 2.2 kg
Environment
Earthing system TT - busbar trunking
TN-S - busbar trunking
TN-C - busbar trunking
IT - busbar trunking
TT - tap-off unit
TN-S - tap-off unit
IT - tap-off unit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 20.300 cm
Package 1 Length 35.700 cm
Package 1 Weight 1.730 kg
Unit Type of Package 2 P12
Number of Units in Package 2 38
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 94.000 kg
Offer Sustainability
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months