Schneider-Electric
 
KSB50SV5 picture- web-product-data-sheet
KSB50SV5
Empty tap off unit, Canalis KS, with isolator, polarity 3L+PEN, 50A, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Empty tap-off unit
Product compatibility KS
[Ie] rated operational current 50 A at 35 °C
Tap-off unit polarity 3L+PEN
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V depending on protective device
Network frequency 50/60 Hz
Tap-off unit disconnection mode By drawing out
Tap-off unit connector type With fixed polarity
Door opening size 432.5 mm
Door opening side Right
Standards IEC 60439-2
IEC 61439-6
Body material Plastic
Colour White (RAL 9001)
Width 356 mm
Depth 103 mm
Height 202 mm
Product weight 2.2 kg
Environment
Earthing system TN-C - busbar trunking
TN-C - tap-off unit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 20.300 cm
Package 1 Length 35.700 cm
Package 1 Weight 1.950 kg
Unit Type of Package 2 P12
Number of Units in Package 2 38
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 86.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months