Schneider-Electric
 
KSC250AB4 picture- web-product-data-sheet
KSC250AB4
End feed unit, Canalis KSC250, copper, 250A, right or left mounting, without line protection, 3L+N+PE/3L+PEN, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSC
Product compatibility Canalis KSC busbar trunking 160…250 A
Product or component type Feed unit
Conductors material Copper
[Ie] rated operational current 250 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
3L + PEN
Protection type Without protection
Control type Without
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Right
Left
Mounting mode By screws
Mounting support Busbar
Body material Metal
Connections - terminals Lug for 240 mm² flexible
Lug for 240 mm² rigid
Width 501 mm
Depth 173.5 mm
Height 308 mm
Net weight 9 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19 cm
Package 1 Width 32 cm
Package 1 Length 50.6 cm
Package 1 Weight 11 kg
Offer Sustainability
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months