Schneider-Electric
 
KSC250DLE40 picture- web-product-data-sheet
KSC250DLE40
Elbow, Canalis KSC250, copper, 250A, fixed dimensions (A/B 250mm), to go upward, 3L+N+PE, 3L+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSC
Offer type Standard
Product or component type Elbow
Busbar description Standard
Product compatibility Canalis KSC busbar trunking 160…250 A
Device application Change direction
Conductors material Copper
Busbar trunking polarity 3L + N + PE
3L + PE
[Ie] rated operational current 250 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Direction 1: edgewise to upward -
Colour White (RAL 9001)
Dimension type Fix
Complementary
Length 250 mm for side A
250 mm for side B
Width 54 mm
Height 146 mm
Net weight 7 kg
Mounting location On trunking
Mounting position Any position
Electrical connection Lubricated sliding contact
Mounting mode By screws
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 32 cm
Package 1 Length 40 cm
Package 1 Weight 8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins