|
|
|
KSC630ED4081
Vertical distribution length, Canalis KSC630, copper, 630A, fixed length 0.8m, 1 outlet, 3L+N+PE/3L+PE, white RAL9001
|
|
|
Main
Range
|
Canalis
|
Device short name
|
KSC
|
Product or component type
|
Busbar trunking
|
Busbar description
|
Vertical distribution length
|
Product compatibility
|
Canalis KSC busbar trunking 630 A
|
Conductors material
|
Copper
|
Busbar trunking polarity
|
3L + N + PE
3L + PE
|
Number of tap-off outlets
|
1
|
[Ie] rated operational current
|
630 A at 35 °C
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
Mounting mode
|
By screws
|
Dimension type
|
Fix
|
Length
|
0.8 m
|
Colour
|
White (RAL 9001)
|
Complementary
Number of poles
|
4
|
Neutral position
|
Right
|
Mounting support
|
Foot riser
|
Mounting position
|
Vertical
|
[Ue] rated operational voltage
|
230...690 V
|
Network frequency
|
50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ui] rated insulation voltage
|
690 V
|
[Icw] rated short-time withstand current
|
32.1 kA
|
[Ipk] rated peak withstand current
|
67.5 kA
|
Electrical connection
|
Lubricated sliding contact
|
Width
|
113 mm
|
Height
|
146 mm
|
Net weight
|
16 kg
|
Radiated magnetic field
|
0.89 µT
|
Thermal stress limit
|
1225000 kA².s
|
THDI
|
0…15 % 630 A
15…33 % 500 A
33…100 % 400 A
|
Maximum voltage drop
|
<0.0094 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.0091 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.009 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.009 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
|
Standards
|
IEC 61439-1
IEC 61439-6
|
Environment
IK degree of protection
|
IK08 conforming to IEC 62262
|
Ambient air temperature for operation
|
35 °C (without derating)
55 °C (with derating factor)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13 cm
|
Package 1 Width
|
16.7 cm
|
Package 1 Length
|
93.85 cm
|
Package 1 Weight
|
18 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free product
|
|
|