Schneider-Electric
 
KSC800ABD4 picture- web-product-data-sheet
KSC800ABD4
End feed unit, Canalis KSC800, copper, 800A, right mounting, without line protection, 3L+N+PE/3L+PEN, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSC
Product compatibility Canalis KSC busbar trunking 630…800 A
Product or component type Feed unit
Conductors material Copper
[Ie] rated operational current 800 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
3L + PEN
Protection type Without protection
Control type Without
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Right
Mounting mode By screws
Mounting support Busbar
Body material Metal
Connections - terminals Lug for 240 mm² flexible
Lug for 300 mm² rigid
Width 753 mm
Depth 370 mm
Height 500 mm
Net weight 30 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 56 cm
Package 1 Width 60 cm
Package 1 Length 85 cm
Package 1 Weight 38 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months