This Application will be decommissioned as of January 7th 2025

KTA1000ET720 |
Schneider-Electric
 
KTA1000ET720 picture- web-product-data-sheet
KTA1000ET720
Straight transport length, Canalis KTA, aluminium, 1000A, 3L+N+PER (Cu), high Icw, fixed length 2m, RAL9001
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Busbar trunking
Busbar description Transport length
Device short name KTA
Device application Feeder length
Material Aluminium
[Ie] rated operational current 1000 A at 35 °C
Polarity 3L + N + PER
Number of tap-off outlets 0
Earth conductor Reinforced
Short-circuit level Reinforced version
Length 2000 mm
Provided equipment Jointing unit
Trunking unit
Complementary
Housing material Polyester film
Contacts material Copper
[Ue] rated operational voltage 1000 V
Network frequency 50/60 Hz
[Ui] rated insulation voltage 1000 V
[Icw] rated short-time withstand current 65 kA
[Ipk] rated peak withstand current 143 kA
Radiated magnetic field 0.5 µT
Thermal stress limit 4225000 kA².s
THDI 0…15 % 1000 A
15…33 % 1250 A
33…100 % 1600 A
Maximum voltage drop <0.006 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.006 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.0056 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.0052 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Mounting mode By hook
Mounting support Pendant
Cantilever arm
Installation direction Vertical
Horizontal
Neutral position Right
Standards IEC 61439-1
IEC 61439-6
Dimension type Fix
Width 146 mm
Height 134 mm
Net weight 38 kg
Colour White (RAL 9001)
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Derating factor 0…35 °C (100 % of In)
35…40 °C (97 % of In)
40…45 °C (93 % of In)
45…50 °C (90 % of In)
50…55 °C (86 % of In)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 340.36 cm
Package 1 Width 14.6 cm
Package 1 Length 200.0 cm
Package 1 Weight 39.9 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 3b672fed-f627-4ec3-9440-74e61bd22fda
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No