Schneider-Electric
 
KTB0000YB1 picture- web-product-data-sheet
KTB0000YB1
Connection torque kit, Canalis KTA/KTC, torque nut and washers
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Torques nuts
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Sealing accessory
Complementary
Mounting location Roof of enclosure
Mounting mode By screws
Kit composition 1 x torque nut
2 x washer - 60 mm
1 x elastic washer - 55 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 55 cm
Package 1 Width 2 cm
Package 1 Length 2 cm
Package 1 Weight 5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins