Schneider-Electric
 
KTB0000YB4 picture- web-product-data-sheet
KTB0000YB4
Spacer plates, Canalis KTA/KTC, direct connection, bolts M12x80mm, with nuts and washers
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Spacer
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Connection accessory
Complementary
Kit composition 8 x galvanised steel spacer(s) - 3 mm
16 x bolt(s) - 80 mm, M12
Nut(s) and washer(s)
Width 100 mm
Height 100 mm
Thickness 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 20.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 4.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins