Schneider-Electric
 
KTB0000YB6 picture- web-product-data-sheet
KTB0000YB6
T bolts, Canalis KTA/KTC, M10x35mm, for rails 41x41, with nuts and washers, set of 50 parts
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type T-bolt
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Connection accessory
Complementary
Mounting support Rails
Kit composition 50 x screws - 35 mm, M10
50 x nut(s) and washer(s), M10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 6.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes