Schneider-Electric
 
KTB0000YC3 picture- web-product-data-sheet
KTB0000YC3
KT WAVY FLEXIBLE LINK L400 4
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Connector plate
Device short name KTB
Accessory / separate part category Connection accessory
Busbar cross section 100 x 5 mm
Insulation Insulated
Accessory / separate part destination Transformer
Length 400 mm
Complementary
[Ie] rated operational current 800 A with 1 connector plate(s)
1000 A with 2 connector plate(s)
1250 A with 2 connector plate(s)
1350 A with 2 connector plate(s)
1600 A with 2 connector plate(s)
2000 A with 3 connector plate(s)
2500 A with 3 connector plate(s)
3200 A with 4 connector plate(s)
4000 A with 5 connector plate(s)
5000 A with 6 connector plate(s)
Connections - terminals Slotted hole, 4 x , 14 mm
Location of connection Top
Width 100 mm
Product weight 2.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50 cm
Package 1 Width 10 cm
Package 1 Length 40 cm
Package 1 Weight 25 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes