Schneider-Electric
 
KTB0000YE1 picture- web-product-data-sheet
KTB0000YE1
Angle brackets, Canalis KTA 800A to 1250A, KTC 1000A to 1600A, for flat feed units connection
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Angle bracket
Product compatibility Canalis KTA busbar trunking 800…1250 A
Canalis KTC busbar trunking 1000…1600 A
Accessory / separate part category Connection accessory
Complementary
Mounting location On bar
Mounting mode By screws
Kit composition 4 x bracket(s)
Screws
Width 160 mm
Height 150 mm
Length 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 20.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 7.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No