Schneider-Electric
 
KTB0000YE2 picture- web-product-data-sheet
KTB0000YE2
Angle brackets, Canalis KTA 1600A to 4000A, KTC 2000A to 5000A, for flat feed units connection
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Angle bracket
Product compatibility Canalis KTA busbar trunking 1600…4000 A
Canalis KTC busbar trunking 2000…5000 A
Accessory / separate part categor Connection accessory
Complementary
Mounting location On bar
Mounting mode By screws
Kit composition 4 x bracket(s)
Screws
Width 200 mm
Height 150 mm
Length 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.5 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 9.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins