Schneider-Electric
 
KTB0000YS1 picture- web-product-data-sheet
KTB0000YS1
Bar supports, Canalis KT, for 115mm spacing between bare conductors
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Bar support
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Connection accessory
Complementary
Mounting location On bar
Width 144 mm
Length 460 mm
Depth 29 mm
Net weight 2.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 60.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 24.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes