This Application will be decommissioned as of January 7th 2025

KTB0000YS3 |
Schneider-Electric
 
KTB0000YS3 picture- web-product-data-sheet
KTB0000YS3
Bar clamps, Canalis KT, for 120mm bare conductors width, set of 8 parts
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Bar clamp
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Connection accessory
Complementary
Mounting location On bar
Mounting mode By screws
Kit composition Clamps
Fixing accessories
Width 45 mm
Length 182 mm
Depth 25 mm
Net weight 6.4 kg
Quantity per set Set of 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 18.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No