Schneider-Electric
 
KTB0000YT1 picture- web-product-data-sheet
KTB0000YT1
Connection braid, Canalis KT, length 400mm, cross section 600mm²
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Braid
Device short name KTB
Accessory / separate part category Connection accessory
Busbar cross section 100 x 6 mm
Length 400 mm
Complementary
[Ie] rated operational current 800 A with 1 braid(s)
1000 A with 1 braid(s)
1250 A with 2 braid(s)
1350 A with 2 braid(s)
1600 A with 2 braid(s)
2000 A with 2 braid(s)
2500 A with 3 braid(s)
3200 A with 3 braid(s)
4000 A with 4 braid(s)
5000 A with 5 braid(s)
Connections - terminals M10 terminals, 8 x , 10 mm
Location of connection Side
Width 100 mm
Net weight 2.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 110.0 cm
Package 1 Width 60.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 30.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes