Schneider-Electric
 
KTB0000ZA3 picture- web-product-data-sheet
KTB0000ZA3
Hooks, Canalis KTA/KTC, edgewise horizontal installation, set of 8 parts
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Hook
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Support accessory
Fixing device mounting Clipped on trunking
Busbar position Edgewise
Horizontal
Complementary
Length 60 mm
Width 40 mm
Height 25 mm
Net weight 0.6 kg
Quantity per set Set of 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 8 cm
Package 1 Weight 250 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 5 cm
Package 2 Width 10 cm
Package 2 Length 8 cm
Package 2 Weight 2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins