Schneider-Electric
 
KTB0000ZA7 picture- web-product-data-sheet
KTB0000ZA7
Supports, Canalis KTA 800A to 5000A, KTC 1000A to 6300A, flatwise horizontal, support from the bottom, 1 part
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Support
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Support accessory
Fixing device mounting Suspended on threaded rod
Busbar position Flat
Horizontal
Device composition Support
Distance between supports 2 m
Complementary
Length 3 m
Width 41 mm
Depth 3000 mm
Height 41 mm
Net weight 6.5 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 4.1 cm
Package 1 Length 762 cm
Package 1 Weight 6.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins