Schneider-Electric
 
KTB0000ZA8 picture- web-product-data-sheet
KTB0000ZA8
Brackets, Canalis KTA/KTC, flatwise horizontal installation, set of 8 parts
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Bracket Hanger
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Accessory / separate part category Support accessory
Fixing device mounting Clipped on trunking
Busbar position Flat
Horizontal
Complementary
Width 40 mm
Height 140 mm
Net weight 0.14 kg
Quantity per set Set of 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 250.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes