This Application will be decommissioned as of January 7th 2025

KTB0074ZA4 |
Schneider-Electric
 
KTB0074ZA4 picture- web-product-data-sheet
KTB0074ZA4
Supports, Canalis KTA 800A, KTC 1000A, edgewise horizontal, support from the top, 2 parts
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Support
Product compatibility Canalis KTA busbar trunking 800 A
Canalis KTC busbar trunking 1000 A
Accessory / separate part category Support accessory
Fixing device mounting Suspended on threaded rod
Busbar position Edgewise
Horizontal
Device composition Support
Distance between supports 3 m
Complementary
Length 160 mm
Width 69 mm
Height 74 mm
Net weight 3.2 kg
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 16.0 cm
Package 1 Length 8.3 cm
Package 1 Weight 3.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No