Schneider-Electric
 
KTB0100YC305B picture- web-product-data-sheet
KTB0100YC305B
Flexible link, Canalis KT, copper bare, width 100mm, made to measure length 300-600mm, cross section 500mm²
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Flexible link
Device short name KTB
Accessory / separate part category Connection accessory
Insulation Non-insulated
Length 300…600 mm
Complementary
Width 100 mm
Depth 7 mm
Net weight 2.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 2.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes