Schneider-Electric
 
KTB0164ZA51 picture- web-product-data-sheet
KTB0164ZA51
Vertical support, Canalis KTA 800A to 1600A, KTC 1000A to 2000A, edgewise vertical, rear wall fixing system
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Vertical support
Product compatibility Canalis KTA busbar trunking 800…1600 A
Canalis KTC busbar trunking 1000…2000 A
Accessory / separate part category Support accessory
Fixing device mounting Wall mounting
Busbar position Edgewise
Vertical
Complementary
Length 101 mm
Width 262 mm
Height 270 mm
Net weight 2.1 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.3 cm
Package 1 Width 21.3 cm
Package 1 Length 26.2 cm
Package 1 Weight 2.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes