Schneider-Electric
 
KTB0204TT01 picture- web-product-data-sheet
KTB0204TT01
Sealing kit, Canalis KTA 2000A, KTC 2500A, busbar trunking 204mm height, for switchboard roofs
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Sealing kit
Product compatibility Canalis KTA busbar trunking 2000 A
Canalis KTC busbar trunking 2500 A
Accessory / separate part category Sealing accessory
Complementary
Mounting location Roof of enclosure
Mounting mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.8 cm
Package 1 Width 0.5 cm
Package 1 Length 29.4 cm
Package 1 Weight 5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product