This Application will be decommissioned as of January 7th 2025

KTB0230CR2 |
Schneider-Electric
 
KTB0230CR2 picture- web-product-data-sheet
KTB0230CR2
Feed unit protective cover, Canalis KTA 800-1250A, KTC 1000-1600A, LV switchboard vertical incomer, 400 to 800mm height
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Protective cover
Product compatibility Canalis KTA busbar trunking 800…1250 A
Canalis KTC busbar trunking 1000…1600 A
Accessory / separate part category Protection accessory
Incomer position Vertical
Complementary
Mounting mode By screws
Length 440…950 mm
Height 400…800 mm
Width 230 mm
Net weight 40 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 300.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 40.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No