Schneider-Electric
 
KTB0230CR6 picture- web-product-data-sheet
KTB0230CR6
Feed unit protective cover, Canalis KTA 800-4000A, KTC 1000-5000A, dry-type transformer, horizontal, N5 feed unit, 230mm
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Protective cover
Product compatibility Canalis KTA busbar trunking 800…4000 A
Canalis KTC busbar trunking 1000…5000 A
Accessory / separate part category Protection accessory
Incomer position Horizontal
Transformer type Dry type transformer
Complementary
Mounting mode By screws
Length 1690 mm
Height 380…530 mm
Width 340 mm
Product weight 38 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.8 cm
Package 1 Width 169.0 cm
Package 1 Length 34.0 cm
Package 1 Weight 38.0 kg