Schneider-Electric
 
KTB0230CR8 picture- web-product-data-sheet
KTB0230CR8
KT VERT COVER FOR OIL TR Y230
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Adjustable protective cover
Device short name KTB
Accessory / separate part category Protection accessory
Complementary
Mounting mode By screws
Length 830 mm
Height 550…650 mm
Width 330 mm
Net weight 30 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 62.5 cm
Package 1 Width 41.5 cm
Package 1 Length 89 cm
Package 1 Weight 30 kg