Schneider-Electric
 
KTB0230CS0 picture- web-product-data-sheet
KTB0230CS0
Flexible vertical protective cover, Canalis KTA 800A/1250A, Canalis KTC 1000A/1600A, for straight feed unit, depth 230mm
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Flexible protective cover
Device short name KTB
Accessory / separate part categor Protection accessory
Length 545 mm
Complementary
Mounting mode By screws
Depth 230 mm
Height 500…950 mm
Net weight 15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 45.0 cm
Package 1 Width 62.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 15.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins