Schneider-Electric
 
KTB0244ZA52 picture- web-product-data-sheet
KTB0244ZA52
Wall bracket, Canalis KTA 2500A, KTC 3200A, edgewise vertical, side wall fixing system
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Wall bracket
Product compatibility Canalis KTA busbar trunking 2500 A
Canalis KTC busbar trunking 3200 A
Accessory / separate part categor Support accessory
Fixing device mounting Wall mounting
Busbar position Edgewise
Vertical
Complementary
Length 245 mm
Width 55 mm
Height 232 mm
Net weight 3.5 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 24.5 cm
Package 1 Length 23.2 cm
Package 1 Weight 3.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes