This Application will be decommissioned as of January 7th 2025

KTB0244ZA7 |
Schneider-Electric
 
KTB0244ZA7 picture- web-product-data-sheet
KTB0244ZA7
Supports, Canalis KTA 2500A, KTC 3200A, flatwise horizontal, support from the bottom, 1 part
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Support
Product compatibility Canalis KTA busbar trunking 2500 A
Canalis KTC busbar trunking 3200 A
Accessory / separate part category Support accessory
Fixing device mounting Suspended on threaded rod
Busbar position Flat
Horizontal
Device composition Support
Threaded rod
Distance between supports 2 m
Complementary
Length 420 mm
Width 41 mm
Depth 455 mm
Height 41 mm
Net weight 0.9 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 4.1 cm
Package 1 Length 114.808 cm
Package 1 Weight 980.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No