Schneider-Electric
 
KTB0324ZA5 picture- web-product-data-sheet
KTB0324ZA5
KT VERT FIXING BRACKED H324
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Fixing bracket
Device short name KTB
Range compatibility Canalis KT trunking
Accessory / separate part category Support accessory
Fixing device mounting Wall mounting
Complementary
Width 325 mm
Depth 63 mm
Height 483 mm
Standards IEC 61439-6
IEC 60439-2
Net weight 11.82 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product