This Application will be decommissioned as of January 7th 2025

KTB0350CR6 |
Schneider-Electric
 
KTB0350CR6 picture- web-product-data-sheet
KTB0350CR6
Feed unit protective cover, Canalis KTA 800-4000A, KTC 1000-5000A, dry-type transformer, horizontal, N5 feed unit, 350mm
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Protective cover
Product compatibility Canalis KTA busbar trunking 800…4000 A
Canalis KTC busbar trunking 1000…5000 A
Accessory / separate part category Protection accessory
Incomer position Horizontal
Transformer type Dry type transformer
Complementary
Mounting mode By screws
Length 1690 mm
Height 500…650 mm
Width 340 mm
Net weight 40 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 54.8 cm
Package 1 Width 169.0 cm
Package 1 Length 34.0 cm
Package 1 Weight 41.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No