This Application will be decommissioned as of January 7th 2025

KTB0350CR8 |
Schneider-Electric
 
KTB0350CR8 picture- web-product-data-sheet
KTB0350CR8
KT VERT COVER FOR OIL TR Y350
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Adjustable protective cover
Device short name KTB
Accessory / separate part category Protection accessory
Complementary
Mounting mode By screws
Length 890 mm
Height 550…650 mm
Width 350 mm
Net weight 30 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 62.5 cm
Package 1 Width 52 cm
Package 1 Length 95 cm
Package 1 Weight 36 kg