Schneider-Electric
 
KTB0350HT01 picture- web-product-data-sheet
KTB0350HT01
Connection element, Canalis KTA 1000/1600A, Canalis KTC 1600A, KHF14/16/18, KGF16
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Connection adapter
Device short name KTB
Product compatibility KHF18
KHF14
KHF16
Range compatibility Canalis KT trunking
Canalis KH trunking
[Ie] rated operational current 1600 A at 35 °C
Polarity 3L + N + PE
Earth conductor Reinforced
Short-circuit level Standard version
Length 850 mm
Complementary
Network frequency 50/60 Hz
[Ui] rated insulation voltage 1000 V
Neutral position Right
Width 600 mm
Height 466 mm
Colour White (RAL 9001)
Net weight 63 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 60.0 cm
Package 1 Length 100.0 cm
Package 1 Weight 83.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes